Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-137 - Test plug module, without locking device, modular, for 2-conductor terminal blocks
Bill of material
249-137
BESTNR
Item-No.
249-137
BEZEICHNUNG
Description
Test plug module, 0.5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
STROM
Current intensity
0.5 A
HOEHE
Height
25.10 mm
BREITE
Width
7.00 mm
TIEFE
Depth
12.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.100 g
ECLASS71
eCl@ss 7.1
27-14-11-48
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models