Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-141 - L-type test plug module, modular, with spring-loaded contact pin, Center module
Bill of material
249-141
BESTNR
Item-No.
249-141
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
SPANNUNG
Measured voltage
630 V
STROM
Current intensity
6 A
HOEHE
Height
45.30 mm
BREITE
Width
5.00 mm
TIEFE
Depth
16.00 mm
FARBE
Color
gray
GEWICHT
Weight
3.500 g
ECLASS71
eCl@ss 7.1
27-14-11-48
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models