Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2490.14.03000. - Compact gas spring
Bill of material
2490.14.03000.025
BC
Order No
DOC
Catalog page
2490_14_03000_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
3000 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
3000.000 daN
ZD
Cylinder diameter
63.200 mm
SD
Piston rod diameter
38.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
19.000 mm
GASVOL
l
PFAKTOR
mm
R
2.000 mm
G2
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models