Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
2491290000 - AMG ELM-4F CL2
Lista de materiales
Weidmueller 2491290000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2491290000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-4F CL2
DESCSHORT
Description short
Control electrónico de carga, Fusible electr., 4 A, 24 V DC
DESCLONG
Description long
Control electrónico de carga para supervisar circuitos eléctricos subordinados
GTIN
4050118500998
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC058
Rated operating current
4 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
916 W
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD