Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2497.12.01900. - Gas spring CX - Compact xtreme,
Bill of material
2497.12.01900.025
BC
Order No
DOC
Catalog page
2497_12_01900_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
1900 daN
PA
Filling pressure
200 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1900.000 daN
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
35.000 mm
LN
Pressed length
mm
L
Length
mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models