Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24imx70_12_0tg - Bel Power Solutions
Bill of material
24IMX70-12-0TG
PN
Part Number
24IMX70-12-0TG
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 84W, Output 12VDC, 7A, Input 15-33.6VDC, Current Sharing Function, RoHS Compliant
POWER
Power
84 W
VIN
Voltage Input
15-33.6 VDC
OV
Output Voltage
12 VDC
OC
Output Current
7 A
OT
Operating Temperature
-40 to 95 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models