Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24RCM300-2424DMQF
Bill of material
24RCM300-2424DMQF
PN
Part Number
24RCM300-2424DMQF
DESC
Description
DC-DC Dual Output Rugged Melcher™ Cassette, Power 300W, Output 24/-24VDC, 6.25A, Input 16.8-45VDC, Out OK, Interruption Time, Shutdown, ORing FET, Fuse Built-in
POWER
Power
300 W
OV
Output Voltage
24/-24 VDC
OC
Output Current
6,25 A
VI
Voltage Input
16.8-45 VAC
OT
Operating Temperature
-40 to 70 °C
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
188.6 x 116 x 38 mm
NO
Number of Outputs
2
VOUT1
Vout 1
24
VOUT2
Vout 2
24 VDC
AFO
Auxiliary functions and options
Out OK, Interruption Time, Shutdown, ORing FET, Fuse Built-in VDC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models