Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
25-028 Inch - Standard Fastening Sets
Bill of material
25-028
PN
Part Number
25-028
DESCRIPTION
Description
Flat Fastening Set w/SAE Hardware 1.5"
SERIES
Series
1.5"
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
5/16-18X5/8"
HEX
Hex
3/16 Inch
B
1.06 Inch
D
0.677 Inch
F
0.075 Inch
TORQUE
Torque
34 (25) Nm(ft-lbs)
WEIGHT
Weight
13 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models