Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
25-045 - Economy T-Nut
Bill of material
25-045
PN
Part Number
25-045
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Clear Zinc Plated
A
#8-32
B
16 mm
C
11 mm
D
2.4 mm
E
4.8 mm
WEIGHT
Weight
5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models