Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-2064, 25-2065, 25-2066, 40-2104, 40-2105, 40-2106, 65-2101, 65-2102, 65-2103, 25-2064-Black, 25-2065-Black, 25-2066-Black, 40-2104-Black, 40-2105-Black, 40-2106-Black, 65-2101-Black, 65-2102-Black, 65-2103-Black - Standard Lift-Off Hinge Assemblies - Right Hinge - Long Pin Top, Short Pin Bottom
Bill of material
25-2064
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
29.00 mm
A1
0.00 mm
B
13.00 mm
C
19.00 mm
D
13.40 mm
D1
0.00 mm
E
6.50 mm
F
9.50 mm
G
9.50 mm
G1
0.00 mm
H
19.05 mm
J
9.14 mm
K
K (Drill Thru and Counterbore)
M5 SHCS
K1
W
Weight
.097 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models