Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-2065 - Standard Lift-Off Hinge Assemblies - Left Hinge - Long Pin Top, Short Pin Bottom
Bill of material
25-2065
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
29.00 mm
B
13.00 mm
C
19.00 mm
D
13.40 mm
E
6.50 mm
F
9.50 mm
G
9.50 mm
H
19.05 mm
J
9.14 mm
K
K (Drill Thru and Counterbore)
M5 SHCS
W
Weight
.097 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型