Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
80/20
Description
25-2380, 25-2380-Black,25-2385, 25-2385-Black, 25-2387, 25-2387-Black, 40-2390, 40-2390-Black, 40-2400, 40-2400-Black, 40-2410, 40-2410-Black - Floor Mount Base Plates
Bill of material
25-2387-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
30.00 mm
J
6.00 mm
K
mm
L
80.00 mm
M
mm
N
40.00 mm
P
mm
Q
Q Dia. Thru
mm
R
140.00 mm
S
mm
T
20.00 mm
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models