Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
80/20
Description
25-2418, 25-2418-Black, 25-2419, 25-2419-Black, 40-2426, 40-2426-Black, 40-2420, 40-2420-Black - Flange Mount Caster Base Plate
Bill of material
25-2419-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
mm
B
mm
C
mm
D
74.60 mm
E
mm
F
mm
G
44.40 mm
H
mm
J
mm
K
mm
L
L Tap Thru
M8 x 1.25
M
M Drill Thru & C-bore
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models