Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
25-2428, 40-2430, 25-2428-Black, 40-2430-Black - Panel Mount Bracket
Bill of material
25-2428-Black
PN
Part No.
SERIES
Series
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
25.00 mm
B
6.50 mm
C
12.50 mm
D
D Dia.
mm
E
E Dia.
mm
F
3.00 mm
W
Weight
.009 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models