Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
25-2503, 25-2503-Black - T-Slotted Profile - 25 Series
Bill of material
25-2503-4000
PN
Part No.
25-2503-4000
SERIES
Series
25-2503
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
.7783 kg/m
MIX
Moment of Inertia IX
1.7670 cm^4
MIY
Moment of Inertia IY
1.9689 cm^4
EA
Estimated Area
2.8925 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models