Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
25-2550, 25-2550-Black - T-Slotted Profile - 25 Series
Bill of material
25-2550-4000
PN
Part No.
25-2550-4000
FINISH
L
Length (0.05mm Increment for Custom Length)
mm
SERIES
Series
25-2550
MAT
Material
6105-T5 Aluminum
LS
Length Type Selection
W
Weight Per Meter
1.3052 kg/m
MIX
Moment of Inertia IX
12.1715 cm^4
MIY
Moment of Inertia IY
3.1967 cm^4
EA
Estimated Area
4.8752 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models