Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-2565, 25-2570, 25-2575, 25-2566, 25-2567, 25-2568, 25-2565-Black, 25-2570-Black, 25-2575-Black, 25-2566-Black, 25-2567-Black, 25-2568-Black - 45 deg. Supports - 25 Series
Bill of material
25-2565
PN
Part No.
PROF
Profile
A
A Length
mm
FINISH
Finish
B
25.00 mm
C
mm
E
11.25 mm
F
25.40 mm
G
2.41 mm
MHI
Mounting Hardware Included
W
Weight
kg
SERIES
Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models