Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
25-2761, 40-2765, 65-2763, 40-2760 - Furniture Handle Pawl Kits
Bill of material
40-2765
PN
Part No.
TYPE
Type
A
mm
B
12.70 mm
C
16.51 mm
D
19.05 mm
MHI
Mounting Hardware Included
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models