Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
25-3206 - Slide-In T-Nuts
Bill of material
25-3206
PN
Part No.
25-3206
MAT
Material
1215 Carbon Steel
FIN
Finish
Bright Zinc
A
4.34 mm
B
B (Tap Location)
5.08 mm
C
12.45 mm
D
10.95 mm
E
E (Thread)
M5 x 0.8
W
Weight
.0045 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models