Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4153, 25-4153-Black - 25 Series - 0 deg L Arm Pivot
Bill of material
25-4153
PN
Part No.
A
25.00 mm
B
50.00 mm
C
12.50 mm
D
25.00 mm
DIA
Hole Dia.
6.50 mm
E
11.25 mm
F
25.40 mm
G
2.39 mm
H
12.50 mm
I
125.00 mm
T
4.00 mm
W
Weight
.085 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models