Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4195, 25-4195-Black - 25 Series - Universal 75mm Arm Pivot
Bill of material
25-4195
PN
Part No.
A
25.00 mm
B
75.00 mm
C
12.50 mm
D
50.00 mm
DIA
Hole Dia.
6.30 mm
E
11.25 mm
F
25.40 mm
G
2.39 mm
H
12.50 mm
I
58.00 mm
J
25.00 mm
T
4.00 mm
W
Weight
.133 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models