Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
25-5013, 25-5013-Black - T-Slotted Profile - 25 Series
Bill of material
25-5013-4000
PN
Part No.
25-5013-4000
FIN
Finish
L
Length (0.05mm Increment for Custom Length)
mm
LS
Length Type Selection
SERIES
Series
25-5013
MAT
Material
6105-T5 Aluminum
W
Weight Per Meter
.9539 kg/m
MIX
Moment of Inertia IX
8.8453 cm^4
MIY
Moment of Inertia IY
.5897 cm^4
EA
Estimated Area
3.5452 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models