Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
25-6782 - Linear Bearing Shim Stock
Bill of material
25-6782
PN
Part No.
25-6782
SERIES
Series
25 Series
A
20.62 mm
B
10.31 mm
C
9.53 mm
D
47.62 mm
E
4.45 mm
F
0.13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models