Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
80/20
Description
2500, 2501, 2502, 2503, 2504, 2505, 2506, 2507, 2508, 2509, 2510, 2511 - Tube and Wire Clamps
Bill of material
2502
PN
Part No.
SERIES
Series
10 and 15 Series compatible
MAT
Material
Tough black polypropylene
TS
Type Selection
TUBE
Tube Size
Inch
A
Inch
B
0.000 Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
0.250 Inch
H
Inch
J
0.000 Inch
K
Inch
L
Inch
W
Weight
lbs.
FS10
Fastener Size - 10 Series
FS15
Fastener Size - 15 Series
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型