目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2509 - 13 x G1/4
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2509.prj},{NB=2509 - 13 x G1/4},{DD1=23},{DD3=9},{L1=53},{SW=21},{DD5=13},{DD6=G1/4},{M=13.157},{P=0.000},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Kern
Description
2509 - Quick-release couplings
Bill of material
2509 - 13 x G1/4
DD1
d1
23
23
mm
DD3
d3
9
9
mm
L1
53
53
mm
SW
21
21
mm
DD5
d5
13
13
mm
DD6
d6
G1/4
G1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求