Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
252 - 252
Bill of material
252
CNSORDERNO
Article no.
252
CNSEAN
EAN-Code
5412222252016
LOD
Level of Details
L
Length
75
B
Width
75
T
Depth
37
ML
Max. conductor cross section
2,5 mm²
E
Entries
7 x 20 mm
RB
Base conduit entry
2 x 16 mm + 2 x 20 mm
DE
Sealing area for the entries
8,2 - 12,5 mm
M
Material
PP/PE
G
Sealing area for the entries
650 °C
BS
Rated voltage
400 V
ET
Operation temperature
- 30°C / + 70°C
HF
Halogen-free
Ja
F
Color
Light grey - RAL 7035
S
Protection
IP55
SF
Impact resistance
IK
VP
Packaging inner/dispatch
10/100
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    2K-12 AB-L/w
    KAISER
    9273-91 - Junction box Ø 120 mm O-range ECON®
    BMEcat Gesamtausgabe
    2K-Mini-L/sw
    BMEcat Gesamtausgabe
    2K-12-L/br
    BMEcat Gesamtausgabe
    2K-Mini AB-L/w
    Jung
    871W - SCHUKO®-Steckdose 16 A 250 V ~ mit Taster 10 A 250 V ~, WG 800
    KAISER
    1048-00 - Wall light connection box
    KAISER
    200 - 200
    HARTING
    RJ Ind IP44 wall outlet 2x RJ45 keystone
    Jung
    876W - SCHUKO®-Steckdose 16 A 250 V ~ mit Schalter Universal Aus-Wechsel 10 AX 250 V ~, IP 44, WG 800
    KAISER
    256 - 256
    PERI
    074990 - PERI Girder VT-20K 145 CM
    KAISER
    254 - 254
    PERI
    079300 - MPB 24-300
Previews
3D
Dimension
2D
Download CAD models