Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pneumax
Description
2530.10 - Intermediate electropneumatic cut module
Bill of material
2530.10
CODE
Ordering code
2530.10
FLUID
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
110 g