Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kern
Description
2537 - Hose nipples
Bill of material
2537 - 9 x G1/4
DD3
d3
6 mm
L1
34.5 mm
L3
19 mm
SW
17 mm
DD2
d2
9 mm
DD4
d4
G1/4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models