Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pneumax
Description
2540.03.### - Right endplate
Bill of material
2540.03.00
C
Connections
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
PWPRESS
Pilot working pressure
2.5 - 7 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
Weight
274 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir