Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Pneumax
Description
2540.11## - Intermediate electropneumatic cut module
Bill of material
2540.11.2A
CODE
Ordering code
FLUID
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
Weight
115 g
VERS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models