Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540860000 - ENERGY METER 610-PB-24
Bill of material
Weidmueller 2540860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540860000
MANUTYPEDESC
Manufacturer Type Description
ENERGY METER 610-PB-24
DESCSHORT
Short Description
Measuring device electrical quantity, 480 V, Modbus RTU, Profibus DP V0
DESCLONG
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118552980
MANUNAME
Manufacturer Name
Weidmueller Group
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH682
tachometer present
No
AAH683
frequency meter present
Yes
AAH684
pulse counter present
Yes
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAF040
Mass
0.250 kg
AAD931
customs tariff number (TARIC)
90303200
URL
URL
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)