Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Pneumax
Description
2541.##.##.##.## - Solenoid valves OPTYMA-T
Bill of material
2541.52.00.36.02
F
Function
V
Voltage
VER
FLUID
Fluid
Filtered air, with or without lubrication
FLOW
Flow rate at 6 bar with ∆p = 1
NI/min
RESPA
Responce time according to ISO 12238, activation time
ms
RESPD
Responce time according to ISO 12238, deactivation time
ms
PWPRESS
Working pressure
From vacuum to 10 bar
PRESS
Pressure range
3 - 7 bar
TEMP
Temperature
-5 / +50 °C
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models