您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2550650000
Weidmüller
Electric engineering, automation, process control engineering
Lighting installation, device
Light medium
LED-module
Powered by
CAD模型選擇
{weidmueller_qs/27/11/06/35/2550650000.prj},{NB=2550650000},{MANUID=2550650000},{AAF803=126},{ABE741=0.940},{ABE743=0.940},{ABE837=24},{BAA018=40},{BAA020=8},{BAA216=2244},{BAB987=40},{BAC043=485},{BAC534=22.500},{BAF016=655},{AAF040=0.050},{AAD931=85395200},{AAO676=2550650000},{AAO663=4050118560305},{PREVIEW=../../../../_pool_/86/3d/25358700009999.png},{MANUTYPEDESC=WIL-LWXXXX-2700D024-655SXX0.3BM12GXXXX},{DESCSHORT=LED module, 2700K, Warm white, 2244 lm, Pre-assembled cable},{DESCLONG=The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).},{GTIN=4050118560305},{MANUNAME=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2550650000 - WIL-LWXXXX-2700D024-655SXX0.3BM12GXXXX
明細表
Weidmueller 2550650000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2550650000
MANUTYPEDESC
Manufacturer Type Description
WIL-LWXXXX-2700D024-655SXX0.3BM12GXXXX
DESCSHORT
Description short
LED 模块, 2700K, Warm white, 2244 lm, 预装配电缆
DESCLONG
Description long
与荧光灯相比,LED 模块具备高能效和使用寿命,适用于严苛的环境调节(冲击和振动,较大的温度范围)。
GTIN
GTIN-Code
4050118560305
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF799
color of light (according to norm)
warm <3300 K
AAF803
number of LEDs
126
AAF804
suitable for matrix information boards
No
AAO333
connection type of process connection
male thread
ABE640
suitable for constant current
No
ABE641
suitable for constant voltage
No
ABE648
suitable for general lighting
No
ABE741
max. operating current
0.940
mA
ABE743
min. operating current
0.940
mA
ABE837
max. lamp voltage
24
V
BAA018
length
40
mm
BAA020
height
8
mm
BAA216
Light flux
2244
lm
BAA351
color
silver gray
BAA469
Voltage type
DC
BAB987
emission angle
40
°
BAC043
Light brightness
485
cd
BAC534
Lamp performance
22.500
W
BAD721
suitable for rail traffic
No
BAD729
suitable for traffic lights
No
BAD732
suitable for variable message signs
No
BAD776
External cut-in unit required
No
BAF016
width
655
mm
BAG975
degree of protection
IP67
AAF040
Mass
0.050
kg
AAD931
customs tariff number (TARIC)
85395200
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求