Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2557940000 - RH-CBCO 100W 110-250V
Bill of material
Weidmueller 2557940000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2557940000
MANUTYPEDESC
Manufacturer Type Description
RH-CBCO 100W 110-250V
DESCSHORT
Short Description
Heater (cabinet) Supply voltage, max.: 250 V, Continuous heat output at 10°C: 100 W, Type of connection: Pre-assembled cable
DESCLONG
Long Description
Heater for installation in the panel.
GTIN
4050118568585
MANUNAME
Manufacturer Name
Weidmueller Group
BAD172
Room thermostat present
No
BAG975
degree of protection
IP44
AAF040
Mass
0.510 kg
BAB577
depth
60.2 mm
BAA020
height
176.75 mm
BAF016
width
70 mm
AAD931
customs tariff number (TARIC)
85168080
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    2557930000 - RH-CBCO 75W 110-250V
Previews
3D
2D
Download CAD models