Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2558280000 - HYTH-SW 40-90% R.F. CO
Bill of material
Weidmueller 2558280000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558280000
MANUTYPEDESC
Manufacturer Type Description
HYTH-SW 40-90% R.F. CO
DESCSHORT
Short Description
Hygrostat (cabinet) Setting value relative humidity, min.: 40 %, Setting value relative humidity, max.: 90 %
DESCLONG
Long Description
Humidity switch for controlling the relative humidity in the panel
GTIN
4050118568936
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.090 kg
AAD931
customs tariff number (TARIC)
90321080
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models