Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Kern
Description
2562.1 - Assembly sleeves
Bill of material
2562.1 - 18
DD
d
mm
D
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kern
    1241.1 ISO - Guide bushes with shoulder, steel/bronze with solid lubricant
    Kern
    2509 - Quick-release couplings
    Kern
    2524 - Connection nippels 90°
    Kern
    3411.1 - Compression springs - round wire - Light load
    Kern
    2301 - Ejector pins with cylindrical head, hardened
    Kern
    2340.2 H - Sprue bushes 1°, without radius
    Kern
    2345.3 H - Locating rings
    Kern
    2300.2 - Ejector pins with cylindrical head, unnitrided
    Kern
    3421.2 - Hollow tube - 90 Shore A
    Kern
    2340.5 H - Sprue bushes 1°, with radius 15.5
    Kern
    2340.7 H - Sprue bushes 0.5°, with radius 40
    Kern
    3411.2 - Compression springs - round wire - Medium load
    Kern
    2302 - Ejector pins with conical head
    Kern
    3413.0 - Compression springs - round wire
Previews
3D
Dimension
2D
Download CAD models