Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2564960000 - IE-PI-SCRJ-POF-QA
Bill of material
Weidmueller 2564960000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2564960000
MANUTYPEDESC
Manufacturer Type Description
IE-PI-SCRJ-POF-QA
DESCSHORT
Short Description
FO connector, IP67 with housing, Connection 1: SCRJ, Connection 2: Screw, POF
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4050118574647
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC-RJ
AAK291
suitable for type of fiber
POF
AAK469
material of ferrule
Metal film
BAA020
height
10.500 mm
BAB577
depth
56 mm
BAF016
width
13.200 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models