Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
257-811 - SPACER FOR DOUBLING THE PIN SPACING 7.5/7.62 MM THICK
Bill of material
257-811
BESTNR
Item-No.
257-811
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
7.50 mm
HOEHE
Height
13.60 mm
BREITE
Width
7.50 mm
TIEFE
Depth
14.20 mm
FARBE
Color
grau
GEWICHT
Weight
0.798 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models