You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登录
注册
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
Deutsch
English
español
français
português
português
AGRU 72258011017 Swing check valve K4 + Spring FPM-sealing PP Pure grey DN 100 da 110 MOP 6 bar
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
CAD模型选择
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/258.prj},{NB=AGRU_72258011017_Swing check valve K4 + Spring_FPM-sealing_PP Pure grey_DN 100 da 110 MOP 6 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72258011017},{M=72258011017},{BILDCODE=258},{WEIGHT=0.430},{DIMENSIONLANG=DN 100 da 110 MOP 6 bar},{DURCHMESSER=110},{EXT_BEZ_1=Swing check valve K4 + Spring},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PP Pure grey},{VERBINDUNG=Flange connection DIN/ANSI/JIS},{DA=110.000},{DN=100.000},{L=80.000},{D=155.000},{D2=20.000},{K=175.000},{K1=191.000},{ALPHA=45.000},{X1=1}
请根据技术参数选择所需产品. 所选参数在表格中被高亮显示. 当点击表格中的图标或数值时选择将被重置.
用于比较添加
可提供的产品: 6
HELP_VARIABLE
Company
agru
Description
258 - Swing check valve K4 + Spring
Bill of material
AGRU_72258011017_Swing check valve K4 + Spring_FPM-sealing_PP Pure grey_DN 100 da 110 MOP 6 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
72258011017
72258011017
M
Article number
72258011017
72258011017
BILDCODE
Image Code
258
WEIGHT
Weight
0.430
0.430
kg
DIMENSIONLANG
Dimension long
DN 100 da 110 MOP 6 bar
DN 100 da 110 MOP 6 bar
DURCHMESSER
Dimension short
110
110
EXT_BEZ_1
Description 1
Swing check valve K4 + Spring
EXT_BEZ_2
Description 2
FPM-sealing
MATERIAL
Material
PP Pure grey
VERBINDUNG
Connection methode
Flange connection DIN/ANSI/JIS
DA
Outside diameter (DAOD)
110.000
110.000
mm
DN
100.000
100.000
L
Dimension L
80.000
80.000
mm
D
155.000
155.000
mm
D2
20.000
20.000
mm
K
175.000
175.000
mm
K1
191.000
191.000
mm
ALPHA
45.000
45.000
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
刷新预览
模型参数已修改,与当前预览不符.
请点击“刷新预览”获取最新状态.
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求