Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-C96S/C96SD - ISO Cylinder:Standard Double Acting,Single Rod/Series Compatible With Secondary Batteries
Bill of material
25A-C96SB125-1
BORE
Bore size
125 mm
MOUNT
Mounting style
(B) Basic
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models