Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
25A-CBJ2/25A-CDBJ2 - Air Cylinder With End Lock/Series Compatible With Secondary Batteries
Bill of material
25A-CBJ2B16-15-HN
BORE
Bore size
16 mm
MOUNT
Mounting type
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
NUMBER
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
LOCK
Lock position
MANUAL
Manual release type
(N) Non-Locked Type
MOUNTING
Auto switch mounting type
STOP
Stroke option
COM
Comment
-
COM1
Comment1
-
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models