您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-CY3R20-100
SMC
actuators
rodless_actuators
CY3 Magnetically Coupled Rodless Cylinder
Powered by
CAD模型選擇
{smc/actuators/rodless_actuators/cy3/25a_cy3r_asmtab.prj},{NB=25A-CY3R20-100(0_0_0)},{PIPING=},{BORE=20},{THREAD1=},{STROKE=100},{STDSTROKE=100,150,200,250,300,350,400,450,500,600,700,800},{POS=0},{RAIL=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{THREAD2=0},{SMIN1=25},{SMIN2=50},{SMAX1=1500},{SMAX2=1000},{A=9.0},{B=9.5},{C=5.2},{CB=3},{CR=1.0},{D=21.6},{F=9.0},{G=6.0},{GP=39},{GW=37.5},{H=39},{HA=36},{HB=21.0},{HC=38},{HP1=24.0},{HP2=11.0},{HR=36},{HS=7.5},{HT1=24.0},{HT2=28.0},{JXE=M6x1x8},{K=11},{L=62},{LD=5.4},{M=5.0},{MM=M4x0.7},{N=7.0},{PW=38},{Q=95},{QW=17},{T=20.5},{TC=20.0},{W=40},{WP=19.0},{WS=7},{X=22},{Y=64.0},{Z=107},{P=Rc1/8},{PTN=NPT1/8},{PTF=G1/8},{PPATH=25a_cy3r/assembly/25a_cy3r_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
25A-CY3R - Magnetically Coupled Rodless Cylinder Direct Mount Type/Series Compatible With Secondary Batteries
Bill of material
25A-CY3R20-100
PIPING
Piping type
(-) Standard type
(G) Centralized piping type
(-) Standard type
(G) Centralized piping type
BORE
Bore size
20
20
mm
THREAD1
Thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
700.000
800.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
700.000
800.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
RAIL
Switch rail
(-) With switch rail
(N) Without switch rail
(-) With switch rail
(N) Without switch rail
AUTOSWITCH
Autoswitch
(-) Without autoswitch (Built-in magnet for reed switch)
(M) Without autoswitch (Built-in magnet for solid state switch)
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
(-) Without autoswitch (Built-in magnet for reed switch)
(M) Without autoswitch (Built-in magnet for solid state switch)
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求