25A-MKB25-10RZ
SMC
actuators
rotary_actuators
combination
MK Rotary Clamp Cylinder/Standard
Powered by
CAD模型選擇
{smc/actuators/rotary_actuators/combination/mk_z/25a-mk_z_asmtab.prj},{NB=25A-MKB25-10RZ(0_0)},{BORE=25},{ROTARYSTR=9.5},{A=40},{B=52.0},{C=40.0},{D=10},{E1=40.5},{F=11.0},{F1=21},{G=22.5},{H=12.0},{I=9.0},{I1=7},{J=7.0},{L=10},{M=12.5},{N=14},{O=51},{P=35},{Q=54.5},{R=53.5},{S=27.5},{T=10.5},{U=16},{W=0},{X=3.0},{Y=23},{Z=4.0},{AA=0.0},{AB=1.0},{AC=5.5},{FD=6.6},{FT=8.0},{FV=42},{FX=52},{FZ=64},{SA1=25.5},{SA2=29.5},{SA3=0.0},{SB1=8.0},{SB2=12.0},{SB3=0.0},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{CLAMPSTRX=10,20,30},{OPTION= Standard (Female thread)},{E=M8x1.25},{K=M6x1},{V=M6x1.0},{AD=12 to 22},{AE=M5x0.8},{FY=M6x1.0},{THREAD1=},{CLAMPSTR=10},{POS=0},{ROTARY=R},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
25A-MK_Z - Rotary Clamp Cylinder:Standard/Series Compatible With Secondary Batteries
Bill of material
25A-MKB25-10RZ
MOUNT
Mounting bracket
(B) Through-hole/Both ends tapped common (Standard)
BORE
Bore size
25
25
mm
THREAD1
Port thread type
(-) M thread
(-) M thread
CLAMPSTR
Clamp stroke
10.000
20.000
30.000
10.000
20.000
30.000
mm
ROTARYSTR
Rotary stroke
9.5
9.5
mm
POS
Position
Retraction end
Extension end
Retraction end
Extension end
ROTARY
Rotary direction
(R) Clockwise
(L) Counterclockwise
(R) Clockwise
(L) Counterclockwise
OPTION
Body option
Standard (Female thread)
AUTOSWITCH
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
(-) Without autoswitch (Built-in magnet)
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93-900 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求