25A-MSZB20A
SMC
actuators
rotary_actuators
rack_and_pinion
MSZ 3-Position Rotary Table
Powered by
CAD모델 선택
{smc/actuators/rotary_actuators/rack_and_pinion/msz/25a_msz_asmtab.prj},{NB=25A-MSZB20A(0)},{SIZE=20},{TYPE=(B) Basic type},{BOLT=(A) With adjustment bolt},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD=0},{AA=32.4},{A=65},{AV=17},{AW=18.5},{AX=10},{AY=8},{AZ=1.2},{BA=12.0},{BB=76},{BC=34},{CA=8.1},{CB=10.0},{CC=50.4},{D=60h9},{DD=61h9},{DE=28H9},{DF=9},{DG=17H9},{FA=10},{FB=6.0},{FC=2.5},{FD=6.5},{H=17},{J=8.6},{JA=14},{JB=8.5},{JC=M10x1.5},{JD=15},{JJ=M6x1},{JU=M5x0.5},{JV=M12x1.25},{Q=37},{S=168.5},{SC=58.5},{SD=63.5},{SU=39.0},{UU=54},{WA=20.5},{WB=4H9},{WC=4.5},{WD=M6x1},{WE=10},{WF=43},{XA=36},{XB=4H9},{XC=4.5},{YA=24},{YB=4H9},{YC=4.5},{FONT=5.500},{POSITION=10.0},{POSITIONX=8.0},{PPATH=25a_msz/assembly/25a_msz_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
SMC
Description
25A-MSZ - 3-Position Rotary Table/Series Compatible With Secondary Batteries
Bill of material
25A-MSZB20A
SIZE
Size
20
20
mm
TYPE
Type
(B) Basic type
(B) Basic type
BOLT
With adjustment bolt
(A) With adjustment bolt
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
(-) Without auto switch (Built-in magnet)
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청