Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SMC
Description
25A-RSQ - Stopper Cylinder/Fixed Mounting Height/Series Compatible With Secondary Batteries
Bill of material
25A-RSQB20-10DZ
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
STYLE
Rod end configuration
BOLT
Mounting bolt are shipped together
THREAD2
Thread on/off
NOTE
Note
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели