피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English
25A-SS5Y5-12L11-02U+Valves assembly
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 4/5 Port Solenoid Valves
SY5000 5 Port Solenoid Valve Plug-in Type
Manifold Assembly
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/sy5000/manifold_assembly/25a_ss5y5_12l_asmtab.prj},{NB=25A-SS5Y5-12L11-02U_30-51-C4_11D},{COMMENT=Please order the valve and blanking plate separately.},{PMODEL=(12) Top ported},{CORES=L1},{LEAD=1},{VS=2},{LOCATION=U},{SEBLOCK=},{MOUNTING=},{VV=Valve SPEC=>},{SEAL=(0) Rubber seal},{BVALVE=},{POPTION=},{COIL=},{VOLTAGE=5},{SUPPRESSOR=},{OVERRIDE=},{ABSIZE=C4},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{NO21=},{NO22=},{NO23=},{NO24=},{WIRING=D},{BASE=(1) For plug-in connector connecting base},{PPATH=../25a_ss5y5_12l/assembly/25a_ss5y5_12l_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-SS5Y5-12L - Plug-in Connector Connecting Assembly: Lead Wire
Bill of material
25A-SS5Y5-12L11-02U+Valves assembly
COMMENT
Comment
Please order the valve and blanking plate separately.
PMODEL
Model
(12) Top ported
CORES
Number of cores
(L1) 34 cores
(L2) 17 cores
(L3) 9 cores
(L1) 34 cores
(L2) 17 cores
(L3) 9 cores
LEAD
Lead wire length
(1) 0.6 m
(2) 1.5 m
(3) 3 m
(1) 0.6 m
(2) 1.5 m
(3) 3 m
WIRING2
Wiring specification
(D) Double wiring
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
MOUNTING
Mounting
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
VV
Valve SPEC=>
SEAL
Seal type
(0) Rubber seal
BVALVE
Back pressure check valve
(-) None
(H) Built-in
(-) None
(H) Built-in
POPTION
Pilot valve option
(-) Standard (0.7 Mpa)
(B) Quick response type (0.7 Mpa)
(-) Standard (0.7 Mpa)
(B) Quick response type (0.7 Mpa)
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) DC24V
(6) DC12V
(5) DC24V
(6) DC12V
SUPPRESSOR
Light/surge voltage suppressor and common specification
(-) Without light/surge voltage suppressor (Non-polar)
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(S) With surge voltage suppressor (Positive common)
(Z) With light/surge voltage suppressor (Positive common)
(NS) With surge voltage suppressor (Negative common)
(NZ) With light/surge voltage suppressor (Negative common)
(-) Without light/surge voltage suppressor (Non-polar)
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(S) With surge voltage suppressor (Positive common)
(Z) With light/surge voltage suppressor (Positive common)
(NS) With surge voltage suppressor (Negative common)
(NZ) With light/surge voltage suppressor (Negative common)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(F) Slide locking type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(F) Slide locking type
ABSIZE
A/B port size
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
NO1
Station 1
(1) 2-position single/double wiring
(Z) 2-position single/single wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(Y) Blanking plate/double wiring
(0) Blanking plate/single wiring
(1) 2-position single/double wiring
(Z) 2-position single/single wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(Y) Blanking plate/double wiring
(0) Blanking plate/single wiring
NO2
Station 2
(1) 2-position single/double wiring
(Z) 2-position single/single wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(Y) Blanking plate/double wiring
(0) Blanking plate/single wiring
(1) 2-position single/double wiring
(Z) 2-position single/single wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(Y) Blanking plate/double wiring
(0) Blanking plate/single wiring
NO3
Station 3
(-) N/A
(-) N/A
NO4
Station 4
(-) N/A
(-) N/A
NO5
Station 5
(-) N/A
(-) N/A
NO6
Station 6
(-) N/A
(-) N/A
NO7
Station 7
(-) N/A
(-) N/A
NO8
Station 8
(-) N/A
(-) N/A
NO9
Station 9
(-) N/A
(-) N/A
NO10
Station 10
(-) N/A
(-) N/A
NO11
Station 11
(-) N/A
(-) N/A
NO12
Station 12
(-) N/A
(-) N/A
NO13
Station 13
(-) N/A
(-) N/A
NO14
Station 14
(-) N/A
(-) N/A
NO15
Station 15
(-) N/A
(-) N/A
NO16
Station 16
(-) N/A
(-) N/A
NO17
Station 17
(-) N/A
(-) N/A
NO18
Station 18
(-) N/A
(-) N/A
NO19
Station 19
(-) N/A
(-) N/A
NO20
Station 20
(-) N/A
(-) N/A
NO21
Station 21
(-) N/A
(-) N/A
NO22
Station 22
(-) N/A
(-) N/A
NO23
Station 23
(-) N/A
(-) N/A
NO24
Station 24
(-) N/A
(-) N/A
JUDGE
Judgement of solenoids number
In allowable range
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
COM
Comment
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청