Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
25A-VG342-X87 - Series Compatible with Secondary Batteries/Dual Residual Pressure Release Valve
Bill of material
25A-VG342-5DZ-06-M-X87
PILOT
Pilot
VOLTAGE
voltage
(5) 24 VDC
ENTRY
Electrical entry
(D) DIN terminal
SUPPRESSSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor
PORT
Port size
THREAD
Thread
SWITCH
Safety limit switch/Wiring
VALVE
With check valve (Only external pilot)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models