Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
25A-VP544/744-X536 - Series Compatible With Secondary Batteries/Residual Pressure Release Valve/Base Mounted
Bill of material
25A-VP544-5DZ1-03-X536
SERIES
Series
BODY
Body
(4) Base mounted
PILOT
Pilot
VOLTAGE
Voltage
(5) 24 VDC
ENTRY
Electrical entry
(DZ) DIN terminal & With light/surge voltage suppressor
PORT
Port size
(03) 3/8
THREAD
Thread
MODULAR
Bracket for modular connection(Modular adapter)
SWITCH
Safety limit switch/Wiring
VALVE
With check valve