Catalog navigation
CADモデル選択
選択可能な製品数: 37
HELP_VARIABLE
Company
WMBerg
Description
25EM-EM & 25EM-GSM - Plastic Sprockets - 6.35mm (Nominal) Circular Pitch
Bill of material
25EM5GSM-12
PN
Product No.
DES
Description
ROW-L-ER CHAIN LINK POS. DRIVE
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Pitch
6.35 mm
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
MD
Minor Diameter
mm
B
Bore Diameter (+.03/-.05)
mm
H
Hub Diameter
mm
P
Overall Width
mm
F
Face Width
2.8 mm
HT
Hub Type
Pin Hub mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)