Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
25mm
Bill of material
K26S5M250AF
TYPE
Type
S5M250
NOT
Number of teeth
SHAPE
Shape
SD
Bore
mm
Enter value for SD
Bore
mm
cm
inch
ft
BD
Boss diameter
mm
BL
Length of boss
mm
KEY
Key
THP
Tapped hole processing
THD
Tapped hole diameter
A
Position of Tapped hole (form the boss end face side)
ATH
Angle of Tapped hole (degree)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KANA (Katayama Chain)
    15mm
    KANA (Katayama Chain)
    25mm
    Bando
    25 mm
    KANA (Katayama Chain)
    10mm
    KANA (Katayama Chain)
    KL250MN
    KANA (Katayama Chain)
    H200
    Mitsuboshi Belting
    Standard Shape A
    KANA (Katayama Chain)
    15mm
    KANA (Katayama Chain)
    Straight punch chain cutter ST
    KANA (Katayama Chain)
    SSC-SL2
    KANA (Katayama Chain)
    Chain
    KANA (Katayama Chain)
    Sprocket
    KANA (Katayama Chain)
    KSC Standard type
    KANA (Katayama Chain)
    KSC-SP Sprit type
Previews
3D
Dimension
2D
Download CAD models